Publiceer je producten
Crawl space

Crawl space

ISODRÄN WARM FOUNDATION MOISTURE IS SAFE AND ECONOMIC

Crawlspace or crawling space as it is known is a practical zone if it is just designed and built properly. For this type of space to have a proper function, it needs to have a sufficient temperature,.

Using the ISODRÄN METHOD you can easily renovate your existing ventilated cold crawl space or build a new moisture-proof warm space. A warm space with ISODRÄN without energy supply is a small step toward less dependence on electricity, but a big step for a healthy building and healthy living.

Specificatie
  • ISODRÄN CRAWL SPACE HAS MANY ADVANTAGES -Completely moisture proof. -Minimal hydration due to the ISODRÄN board’s waterproofing and draining properties which prevents water to reach the enclosure. The ISODRÄN board’s thermal insulating properties keep the crawlspace warm and prevent inward migration of moisture. -Maximum dehydration due to insulation and diffusion -No expensive ventilation systems that require ongoing maintenance costs to operate. -Cheap to build thanks to low foundation depth because no gravel foundation is needed as drainage layers. The ISODRÄN method, a moisture-proof choice for new construction or renovation of the crawl space.
Technische specificatie
  • Unieke ref.crawlspace
  • ProductfamilieInsulation
  • ProductgroepPorous Insulation
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-04-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStevig schuim
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouwmaterialen - Isolatie
  • IFC-classificatieBouwelement
  • ETIM-codeEC010879
  • ETIM-naamInsulation blanket/-plate
  • Uniclass 2015-codePr_25_57_06_50
  • Uniclass 2015-beschrijvingMineral fibre slab insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitelThermal Insulation
  • OmniClass-nummer23-13 25 19 11
  • OmniClass-titelSlab and Board Thermal Insulation
  • CSI UniFormat II-codeA1020
  • CSI UniFormat II-titelSpecial Foundations