Publiceer je producten
Slab on ground

Slab on ground

BIDIRECTIONAL DEHYDRATION USING THE ISODRÄN BOARD Ground slab construction is currently the most common foundation methodology in the construction of houses. By choosing the ISODRÄN board you benefit the environment in two ways. Good thermal insulation capacity leads to low heating costs and reduces the quantity of material required which leads to reduced transportation during the construction process, which benefits both the environment and your expenditure .
Specificatie
  • THE ISODRÄN BOARD’S functions in one product provides many benefits -Less excavation, removal and dumping of mass -Less purchase of new mass -Shorter construction time due to bidirectional dehydration. -Replaces draining layer under the insulation. -Less cracking. -Maximal permeability levelling and thus extra moisture safety. -At needs the ability to moisture and radon ventilation. An obvious choice for moisture-proof plates.
Technische specificatie
  • Unieke ref.slabonground
  • ProductfamilieInsulation
  • ProductgroepPorous Insulation
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-04-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStevig schuim
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouwmaterialen - Isolatie
  • IFC-classificatieBouwelement
  • ETIM-codeEC010879
  • ETIM-naamInsulation blanket/-plate
  • Uniclass 2015-codePr_25_57_06_50
  • Uniclass 2015-beschrijvingMineral fibre slab insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitelThermal Insulation
  • OmniClass-nummer23-13 25 19 11
  • OmniClass-titelSlab and Board Thermal Insulation
  • CSI UniFormat II-codeA1020
  • CSI UniFormat II-titelSpecial Foundations