Publiceer je producten
Basement waterproofing using crystalline waterproofing slurry AQUAMAT-PENETRATE
Basement waterproofing using crystalline waterproofing slurry AQUAMAT-PENETRATE

    Basement waterproofing using crystalline waterproofing slurry AQUAMAT-PENETRATE

    AQUAMAT-PENETRATE is a one-component, cement-based, brushable waterproofing slurry. It consists of special active chemicals which react with water and calcium hydroxide contained in the concrete to form insoluble bonds (crystals). These crystals fill the capillary pores and shrinkage cracks of the concrete, preventing any further water ingress.

    Advantages:

    • Remains permanently active.
    • Offers total waterproofing against positive and negative hydrostatic pressure.
    • Capable of waterproofing hairline cracks up to 0.4 mm wide, even if they appear afterwards.
    • Does not affect the "breathability" of the concrete.
    • Contains no VOCs.
    • Increases chemical and frost resistance of the structure.

    AQUAMAT-PENETRATE is suitable for waterproofing of basements, foundations, manholes, water tanks, sewage tanks .

    Specificatie
    • AQUAMAT-PENETRATE is a crystalline waterproofing cement-based slurry, withstanding both positive and negative hydrostatic pressure. It is suitable for potable water tanks, as well as food contact surfaces, according to W-347 and it is CE marked according to EN 1504-2. In cases of exterior basement waterproofing, it is proposed to place the drainage membrane DELTA-NP-DRAIN over the waterproofing layer. DELTA-NP-DRAIN is made of HDPE, 0.6 mm thick, with dimples 8.0 mm high and polypropylene geotextile bonded to one side. This membrane acts as a universal high drainage layer and at the same time protects the waterproofing material.

    Technische specificatie
    • Unieke ref.basement-waterproofing-crystalline-aquamatpenetrate
    • ProductfamilieISOMAT
    • ProductgroepWATERPROOFING MATERIALS
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-12-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalCementitious
    • Secundair materiaalHigh-density polyethylene (HDPE)
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
    • Uniclass 2015-codeSs_32_80
    • Uniclass 2015-beschrijvingWaterproofing and tanking systems
    • CSI MasterFormat 2014 Code07 16 16
    • CSI MasterFormat 2014 TitelCrystalline Waterproofing
    • OmniClass-nummer23-13 25 17 19 13
    • OmniClass-titelCrystalline Waterproofing
    • CSI UniFormat II-codeA20
    • CSI UniFormat II-titelBASEMENT CONSTRUCTION