Publiceer je producten
Waterproofing and decorative flake flooring with ISOFLEX-PAS 660 & ISOFLEX-PU 650
Waterproofing and decorative flake flooring with ISOFLEX-PAS 660 & ISOFLEX-PU 650
Waterproofing and decorative flake flooring with ISOFLEX-PAS 660 & ISOFLEX-PU 650

    Waterproofing and decorative flake flooring with ISOFLEX-PAS 660 & ISOFLEX-PU 650

    The decorative flake flooring by ISOMAT provides a modern, terrazzo-like feeling in residential and commercial areas, both indoors and outdoors. The base layer of the UV-stable, polyaspartic, liquid waterproofing membrane ISOFLEX-PAS 660 offers excellent waterproofing, while the final coating of the one-component, transparent, UV-stable, polyurethane liquid waterproofing membrane ISOFLEX-PU 650 offers protection against wear, weather conditions and UV radiation. ISOMAT flake flooring can withstand pedestrian
    traffic, abrasion and chemicals and provides an easy-to-clean, smooth final surface.



    Specificatie
    • Porous surfaces are primed with the polyurethane primer PRIMER-PU 100. Two-component, aliphatic, polyaspartic (cold polyurea), liquid waterproofing membrane ISOFLEX-PAS 660 is applied as base layer, on which ISOMAT DECO-FLAKES are broadcasted. ISOMAT DECO-FLAKES come in a wide range of colors and sizes and you can choose the density and pattern to be applied to your floor. Transparent, aliphatic, polyurethane liquid waterproofing membrane ISOFLEX-PU 650 is the final protective layer of the system. Both ISOFLEX-PAS 660 and ISOFLEX-PU 650 are CE marked according to EN 1504-2.


    Technische specificatie
    • Unieke ref.flake-flooring-isoflexpas660-isoflexpu650
    • ProductfamilieISOMAT
    • ProductgroepFLOORINGS
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-12-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPolyaspartic
    • Secundair materiaal1C Polyurethane
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • IFC-classificatieFloor
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codeSs_30_42_30_30
    • Uniclass 2015-beschrijvingFloor coating systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitelFlooring
    • OmniClass-nummer23-13 25 17
    • OmniClass-titelWaterproofing
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes