Publiceer je producten
JANSEN JANISOL ARTE 2.0 60 Vertical pivot window
JANSEN JANISOL ARTE 2.0 60 Vertical pivot window
JANSEN JANISOL ARTE 2.0 60 Vertical pivot window

    JANSEN JANISOL ARTE 2.0 60 Vertical pivot window

    The second generation of the JANSEN JANISOL ARTE 2.0 60 window system now offers profiles made from stainless steel and Corten steel as well as a wide range of profiles. The integrated weatherstrip groove simplifies and speeds up fabrication. A large selection of glazing beads is also available in a variety of different materials. The wide range of opening types is ideally suited for the renovation of old windows as well as for modern residential construction. With the narrowest profile face widths of only 25 or 40 mm for fixed glazing and a basic depth of 60 mm, intricate yet stable constructions with a large proportion of glass and excellent thermal insulation can be created.

    Specificatie
    • 01-01-05-04

    Technische specificatie
    • Unieke ref.janisol_arte_20_vertical_pivot_inward
    • ProductfamilieInsulated steel systems
    • ProductgroepDoors & Windows
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-04-17
    • Editienummer1
    • Diepte (mm)60
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inZwitserland
    • Gefabriceerd inZwitserland
    Classificatie
    • Categorie BIMobjectRamen - Single Hung Windows
    • IFC-classificatieWindow
    • ETIM-codeEC003536
    • ETIM-naamWindow (complete with frame)
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codePr_30_59_98_83
    • Uniclass 2015-beschrijvingSteel window units
    • CSI MasterFormat 2014 Code08 51 00
    • CSI MasterFormat 2014 TitelMetal Windows
    • OmniClass-nummer23-17 13 13
    • OmniClass-titelMetal Windows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows