Publiceer je producten
Exterior Door Character Drop

Exterior Door Character Drop

"Character" is an exterior door range with unique design solutions. Its glass openings without strips and screws sets a new standard for design. Now you can create an entrance with a very stylish and self-expression. The finish, the concealed hinges, the solid construction and the patented design solutions also contribute to the exclusive feel that Character conveys.
Technische specificatie
  • Unieke ref.ext_door_drop_os_single
  • ProductfamilieExterior doors
  • ProductgroepCharacter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-01-24
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalEPS
  • Ontworpen inFinland
  • Gefabriceerd inLetland
Classificatie
  • Categorie BIMobjectDeuren - Deursets
  • IFC-classificatiedeur
  • UNSPSC-naamDoors
  • UNSPSC-code301715
  • Uniclass 2015-codePr_30_59_24
  • Uniclass 2015-beschrijvingDoorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitelDoors and Frames
  • OmniClass-nummer23-17 11 00
  • OmniClass-titelDoors
  • CSI UniFormat II-codeB2030
  • CSI UniFormat II-titelExterior Doors

Beschikbaarheid regio

Europa