Publiceer je producten
Exterior Door Function F1893 Single

Exterior Door Function F1893 Single

Function is an exterior door range with designs inspired from both the 1930s functionalism and the neo-functional style that we are experiencing today. The doors have many innovative solutions, including a unique glazing method with solid strips without seams or screws.
Technische specificatie
  • Unieke ref.jw_ext_door_function_f1893_single
  • ProductfamilieExterior doors
  • ProductgroepFunction
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-01-24
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalEPS
  • Ontworpen inFinland
  • Gefabriceerd inLetland
Classificatie
  • Categorie BIMobjectDeuren - Deursets
  • IFC-classificatiedeur
  • UNSPSC-naamDoors
  • UNSPSC-code301715
  • Uniclass 2015-codePr_30_59_24
  • Uniclass 2015-beschrijvingDoorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitelDoors and Frames
  • OmniClass-nummer23-17 11 00
  • OmniClass-titelDoors
  • CSI UniFormat II-codeB2030
  • CSI UniFormat II-titelExterior Doors

Beschikbaarheid regio

Europa
Estland
Finland
Letland
Litouwen