Publiceer je producten
Exterior Door Function F2054 W53 Double

Exterior Door Function F2054 W53 Double

Function is an exterior door range with designs inspired from both the 1930s functionalism and the neo-functional style that we are experiencing today. The doors have many innovative solutions, including a unique glazing method with solid strips without seams or screws.
Technische specificatie
  • Unieke ref.jw_ext_door_function_f2054_w53_double
  • ProductfamilieExterior doors
  • ProductgroepFunction
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalEPS
  • Ontworpen inFinland
  • Gefabriceerd inLetland
Classificatie
  • Categorie BIMobjectDeuren - Deursets
  • IFC-classificatiedeur
  • UNSPSC-naamDoors
  • UNSPSC-code301715
  • Uniclass 2015-codePr_30_59_24
  • Uniclass 2015-beschrijvingDoorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitelDoors and Frames
  • OmniClass-nummer23-17 11 00
  • OmniClass-titelDoors
  • CSI UniFormat II-codeB2030
  • CSI UniFormat II-titelExterior Doors

Beschikbaarheid regio

Europa
Estland
Finland
Letland
Litouwen