Publiceer je producten
JM® TPO-SA - 60 mil

JM® TPO-SA - 60 mil

JM TPO-SA (Self-Adhered) membranes can be installed up to three times faster than a traditional fully adhered application through the “peel and stick” technology of our factory-applied adhesive. With Excellent adhesive performance and bond down to 20° F without the need for any additional prep or primer on all approved horizontal substrates. JM TPO-SA works great for installations that require little to no VOCs and may also have fewer weather restrictions than many traditional adhesive systems. JM TPO-SA starts strong and stays strong for the full life of the roof.
Technische specificatie
  • Unieke ref.jm-tpo-sa
  • ProductfamilieRoofing
  • ProductgroepMembranes
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-10-23
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • CSI MasterFormat 2014 Code07 54 00
  • CSI MasterFormat 2014 TitelThermoplastic Membrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes