Publiceer je producten
Micro-Lok® HP Pipe Insulation

Micro-Lok® HP Pipe Insulation


Johns Manville Micro-Lok HP Pipe Insulation is manufactured using the latest technology and our unique in-line manufacturing process and is available without a vapor retarder. Our in-line manufacturing process results in a uniform fiberglass core that delivers consistent performance during fabrication and installation. Micro-Lok HP delivers thermal performance you can count on, while meeting all industry performance requirements. This assures the building owner, mechanical engineer and contractor that Micro-Lok HP will deliver the performance you’ve come to expect from JM products throughout the life of the mechanical system.

Service Temp (Nominal): 850° F
Thermal Conductivity (k): 75° F (24° C); 0.23
Recycle Content: 27% (post consumer)

Technische specificatie
  • Unieke ref.microlok-hp
  • ProductfamilieBuilding Materials
  • ProductgroepInsulation
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-09-27
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Other
  • OmniClass-nummer23-27 63 11
  • OmniClass-titelPipe Insulation