Publiceer je producten
AHI & AVI Blower-Coil Units Horizontal and Vertical
AHI & AVI Blower-Coil Units Horizontal and Vertical

    AHI & AVI Blower-Coil Units Horizontal and Vertical

    3.8 van de 5 sterren3.8(6 reviews)
    • Flexible design – Chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating; 2- or 4-pipe
    • Excellent IAQ – Low-leak dampers; 2” pre-filters and 4” final filters available; cabinets can be insulated with foil-faced fiberglass
    • Power components – Variable-speed drive or “across-the-line motor starters; disconnect switches; main fusing; high-efficiency motors
    Specificatie
    • -Flexible design – Chilled-water or direct-expansion coil for cooling, hot-water, steam, or electric coil for heating; 2- or 4-pipe -Excellent IAQ – Low-leak dampers; 2” pre-filters and 4” final filters available; cabinets can be insulated with foil-faced fiberglass -Power components – Variable frequency drive or magnetic motor starters; disconnect switches; main fusing; high-efficiency motors
    Technische specificatie
    • Unieke ref.jci-ahi-avi
    • ProductfamilieAir Distribution - Terminal Units - Blower
    • ProductgroepHorizontal and Vertical
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2012-10-25
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Airconditioning
    • IFC-classificatieWarmtewisselaar
    • UNSPSC-naamAir conditioners
    • UNSPSC-code40101701
    • Uniclass 2015-codePr_70_65_03_29
    • Uniclass 2015-beschrijvingFan coil units
    • CSI MasterFormat 2014 Code23 82 19
    • CSI MasterFormat 2014 TitelFan Coil Units
    • OmniClass-nummer23-33 33 11
    • OmniClass-titelFan Coil Units
    • CSI UniFormat II-codeD3090
    • CSI UniFormat II-titelOther HVAC Systems & Equipment