Publiceer je producten
YORK® VRF Gen II 6-16 Ton Outdoor Unit Variable Refrigerant Flow Heat Pump
YORK® VRF Gen II 6-16 Ton Outdoor Unit Variable Refrigerant Flow Heat Pump
YORK® VRF Gen II 6-16 Ton Outdoor Unit Variable Refrigerant Flow Heat Pump

    YORK® VRF Gen II 6-16 Ton Outdoor Unit Variable Refrigerant Flow Heat Pump

    4.6 van de 5 sterren4.6(5 reviews)
    Johnson Controls proudly introduces new Variable Refrigerant Flow (VRF) air conditioners, a highly-efficient and reliable air-conditioning system. Recently, increased numbers of buildings are requiring "Intelligent" facilities that include communication networks, office automation, and a comfortable environment. In particular, a comfortable environment is becoming more of a year-around requirement in office buildings. The VRF multi-split system air conditioner meets these requirements. The proven combination of the scroll compressor and inverter provides the best air conditioning for small and medium office buildings. ■ VRF System Johnson Controls has developed the VRF system with its customers in mind. This system, which is unique in the world, allows the interconnection of indoor units for all our VRF air conditioners. This system provides the consumer with greater flexibility for installation, which means that the airconditioning systems will integrate better within complex facility structures. ■ Wide Product Range of Outdoor Units Along with space, structure, and necessary functions, in line with evolution in building design, the requirements for air conditioning have also diversified. New VRF air conditioners offer three modular outdoor units. Because the most suitable unit can be selected from a wide range of heat recovery type models, you can create a custom air conditioning environment to satisfy your specific building conditions.
    Specificatie
    • YORK® VRF Gen II builds upon the game-changing innovations that make variable refrigerant flow systems the most flexible and energy-efficient HVAC solutions in the world. With an expanded, re-engineered equipment line and new, groundbreaking technology, YORK VRF Gen II offers greater performance, more design freedom, new business opportunities and exceptional control. The YORK VRF Gen II Outdoor Unit line has been re-engineered to perform in an extended operating range, making VRF technology an ideal selection for more projects. The YORK VRF Gen II line can now provide heating down to an ambient outdoor temperature as low as -13°F and cooling down to -4°F ambient. This brings energyefficient YORK VRF technology to new customers meaning more business opportunities for you.
    Technische specificatie
    • Unieke ref.york-vrf_gen2_yvahp_6-16
    • ProductfamilieDuctless - Variable Refrigerant Flow Systems (VRF)
    • ProductgroepOutdoor Units
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-19
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Airconditioning