Publiceer je producten
YORK® YVAM Air-cooled Magnetic Bearing Centrifugal Chiller
YORK® YVAM Air-cooled Magnetic Bearing Centrifugal Chiller

    YORK® YVAM Air-cooled Magnetic Bearing Centrifugal Chiller

    5.0 van de 5 sterren5.0(5 reviews)

    250 - 475 TR (880 -1670 kW)

    The YORK® YVAM is an air-cooled magnetic bearing centrifugal chiller that is specifically designed for hyperscale and colocation data centers applications. ​​

    • Highest Efficiency​
    • Simplified Design​
    • Low Harmonics​
    Specificatie
    • Delivers peak efficiency at and beyond typical industry standards​

      YORK® magnetic-bearing technology allows YVAM to operate at inverted conditions which means the chiller does not need free cooling coils to deliver performance comparable to air-cooled chillers with integral water-side economizers. This makes YVAM one of the most efficient options for data center applications.​

    Technische specificatie
    • Unieke ref.york_yvam
    • ProductfamilieChillers & Heat Pumps - Air Cooled
    • ProductgroepAir Cooled Chillers & Heat Pumps
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-03-04
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Koelers
    • IFC-classificatieKoeler
    • Uniclass 2015-codePr_60_60_13
    • Uniclass 2015-beschrijvingChillers and cooling towers
    • CSI MasterFormat 2014 Code23 64 16
    • CSI MasterFormat 2014 TitelCentrifugal Water Chillers
    • OmniClass-nummer23-33 21 13 13
    • OmniClass-titelCentrifugal Chillers