Publiceer je producten
Oak Anziano
Kährs

Oak Anziano

This oiled, 3-strip floor from the Da Capo collection features an intentional colour variation in the boards, ranging from powder white to dusty brown to create a dramatic and weathered look. Water stains in combination with the knots and cracks in the boards result in a beautifully aged expression. Each plank is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood.
Specificatie
  • Kährs 15 mm Oil Brushed SawMarks 153XCDEKWMKW190
Technische specificatie
  • Unieke ref.oakanziano596861
  • ProductfamilieKährs Supreme
  • ProductgroepDa Capo Collection
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-06-26
  • Editienummer1
  • Hoogte (mm)15
  • Breedte (mm)1900
  • Diepte (mm)190
Gerelateerd
  • HoofdmateriaalHout
Classificatie
  • Categorie BIMobjectVloeren - Houten vloer
  • IFC-classificatieFloor
  • UNSPSC-naamFlooring
  • UNSPSC-code301617
  • Uniclass 2015-codeSs_30_20_90
  • Uniclass 2015-beschrijvingWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-titelWood Flooring
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
Soortgelijke producten