Publiceer je producten
Oak Hue
Kährs

Oak Hue

This single-strip oak floor from the Canvas Collection features subtle hues that range from soft grey to pale brown and lightly scattered knots. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. The matt lacquer finish eliminates glare while protecting the wood from daily wear. Four-sided bevelling at the edges ensures a classic full plank look and feel.
Specificatie
  • Kährs 13 mm Matt Lacquer Microbevelled 4-sided Brushed 13103AEK1MKW180
Technische specificatie
  • Unieke ref.oakhue595240
  • ProductfamilieKährs Avanti
  • ProductgroepCanvas Collection
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-05-02
  • Editienummer1
  • Hoogte (mm)13
  • Breedte (mm)1860
  • Diepte (mm)127
Gerelateerd
  • HoofdmateriaalEik
Classificatie
  • Categorie BIMobjectVloeren - Houten vloer
  • IFC-classificatieFloor
  • Uniclass 2015-codeSs_30_20_90
  • Uniclass 2015-beschrijvingWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-titelWood Flooring

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië