Publiceer je producten
GAS GRILL HEAD
GAS GRILL HEAD
GAS GRILL HEAD
GAS GRILL HEAD

    GAS GRILL HEAD

    4.6 van de 5 sterren4.6(44 reviews)

    Our signature performance meets your signature aesthetic.

    More than three hundred pounds of handcrafted stainless steel and expert design combine in our effortlessly adaptable Gas Grill Head. Multiple configurations help you pair it with any design, while its broad temperature range unleashes bold flavors. So you get a custom look with all the performance you’ve come to expect from Kalamazoo.

    Specificatie
    • PRODUCT FEATURES

      • Marine-grade stainless steel available
      • Three/Four primary burners, 23,000 BTUs each (LP)
      • Natural gas, bulk liquid propane or 20-pound liquid propane cylinder
      • Rotisserie system with infrared burner; motor mounted in chassis
      • Safety valves for every burner and electronic control bezels with flame sensor LED indicators
      • Interior task lighting
      • Three-position warming rack with stowage
      • Standard heavy duty laser-cut cooking surfaces
      • Convenient cleanout system with three, separate, one-inch-deep trays
    Technische specificatie
    • Unieke ref.gas-grill-head
    • ProductfamilieOutdoor Kitchen Appliances
    • ProductgroepGrill
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-02-23
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectKeuken - Keukenapparaten
    • IFC-classificatieObject
    • Uniclass 2015-codePr_40_70_65_40
    • Uniclass 2015-beschrijvingGas grills
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitelResidential Appliances
    • OmniClass-nummer23-21 23 23 21 11
    • OmniClass-titelResidential Barbecue Grills