Publiceer je producten
HYBRID FIRE GRILLS
HYBRID FIRE GRILLS
HYBRID FIRE GRILLS
HYBRID FIRE GRILLS
HYBRID FIRE GRILLS
HYBRID FIRE GRILLS
HYBRID FIRE GRILLS
HYBRID FIRE GRILLS

    HYBRID FIRE GRILLS

    4.6 van de 5 sterren4.6(22 reviews)

    The Hybrid Fire Grill is the highest performance gas grill available. What makes the Hybrid truly unique is that it can cook with any combination of gas, wood and charcoal. Simply leave the Hybrid Fire Grilling Drawer empty for powerful gas-only grilling. Or, load wood or charcoal into the drawer for even more flavorful live-fire cooking. 

    • ULTIMATE COOKING VERSATILITY — Reaches temperatures as low as 250F and as high as 1000F. Excels at grilling, searing, roasting, smoking, rotisserie and more.
    • CUSTOM CAST BRONZE GAS BURNERS — Burners are engineered specifically for the Hybrid Fire Grill to deliver the most even heat possible, and to shrug off the ash from charcoal and wood fires above.
    • THE MOST DYNAMIC HEAT CIRCULATION — Designed and built differently, from the ground up, creating more even heat circulation for superior results when roasting and smoking.
    • CUSTOM STAINLESS STEEL COOKING SURFACES — Made from quarter-inch-thick stainless steel, our surfaces retain more heat for better caramelization and flavor. 
    • EXCEPTIONAL AMERICAN CRAFTSMANSHIP — Our dedicated artisans bend, weld, finish and assemble every grill by hand in Kalamazoo, Michigan. 
    • AVAILABLE IN MARINE-GRADE STAINLESS STEEL — for clients who prefer additional corrosion resistance.
    Technische specificatie
    • Unieke ref.hybrid-fire-grill
    • ProductfamilieOutdoor Kitchen Appliances
    • ProductgroepGrill
    • Publicatiedatum2021-07-27
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectKeuken - Keukenapparaten