Publiceer je producten
CAYONO UNDERCOUNTER WASHBASIN 596x426
CAYONO UNDERCOUNTER WASHBASIN 596x426

    CAYONO UNDERCOUNTER WASHBASIN 596x426

    Modell No.3190

    The CAYONO washbasin combines puristic aesthetics with intelligent functionality: Developed for the designing of modern bathrooms, the washbasin impresses with its clear lines, which are rounded off by softly curved contours. Combined with the generous interior depth of the washbasin, the result is comfortable spaciousness that is an experience for every user. This washbasin is completed with the overflow placed to the back of the washbasin, which enables a consistently harmonious look. Thanks to the unique natural design, CAYONO can be used in a wide variety of projects.

    Technische specificatie
    • Unieke ref.3190
    • ProductfamilieWashbasins
    • ProductgroepWashbasins
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-01-24
    • Editienummer1
    • Breedte (mm)426
    • Diepte (mm)596
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalEnamel
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)8.3
    Classificatie
    • Categorie BIMobjectSanitair - Baden
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815