Publiceer je producten
CALIMA 800x1000 Mod. 3214

CALIMA 800x1000 Mod. 3214

CALIMA made of SolidLite is the innovative shower surface for modern bathrooms. Equipped with Invisible Grip as standard, it offers maximum showering comfort and impresses with its elegant finish. It can be installed flush with the floor or almost flush with the floor in modern bathrooms. The elegant shower surface can be accessed from three sides without a threshold and has an invisible water edge. The subtle slope at the edge makes it easy to attach a shower cubicle or partition wall. The round drain is located in the centre of the front and is bordered by a striking edge towards the wall. The sharp corner radii emphasise the contemporary design. It is available in 44 dimensions and 5 KALDEWEI Coordinated Colours.

Technische specificatie
  • Unieke ref.3214
  • ProductfamilieShowers
  • ProductgroepShowers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-10-13
  • Editienummer1
  • Hoogte (mm)20
  • Breedte (mm)1000
  • Diepte (mm)800
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalEnamel
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)20.6
Classificatie
  • Categorie BIMobjectSanitair - Bad & Spa's
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815

Beschikbaarheid regio

Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië