Publiceer je producten
NUIO DUO 1700x800x470 Mod. 815-4038

NUIO DUO 1700x800x470 Mod. 815-4038

Generous dimensions, ergonomic back sections and the pronounced neck and shoulder area ensure luxurious comfort in KALDEWEI's deepest Bathtub. Its gently flowing shape is reminiscent of pools of water created by nature. The soft and contrasting geometry with precise radii and a flat edge blends seamlessly into the exclusive designer bathroom. KALDEWEI NUIO DUO impresses with a flush-mounted waste and overflow, stylishly integrated and equipped with an elegant push-to-open function. EU TAXONOMY READY by the official publication of EPDs. The current Environmental Product Declaration (EPD) can be found under Properties. Steel enamel products stand for sustainability and are 100% recyclable. The white standard version of this product is officially Cradle to Cradle Certified® in silver.
Technische specificatie
  • Unieke ref.815-4038
  • ProductfamilieBathtubs
  • ProductgroepBathtubs
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-03-18
  • Editienummer1
  • Hoogte (mm)470
  • Breedte (mm)800
  • Diepte (mm)1700
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalEnamel
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)53
Classificatie
  • Categorie BIMobjectSanitair - Bad & Spa's
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamBathtubs
  • UNSPSC-code30181501