Publiceer je producten
Collection Elven colour Gris Floor Tiles
Keraben
Gearchiveerd

Collection Elven colour Gris Floor Tiles

Evocative of metal sheets, with a subtle rusted effect. A collection inspired by metal, Elven by Keraben redefines our aesthetic canons thanks to the strong allure of its lappato effect. The collection comes in different formats (150x75 or 150x37) and a choice of five colours, all in a lappato finish. Rounding it off are the biggest décors on the market, emphasizing Elven’s suitability for large-scale interior design projects.
Specificatie
  • Floor Tile: 150x75: Blanco Lappato, Beige Lappato, Grafito Lappato, Oxido Lappato. 150x37: Blanco Lappato, Blanco Concept Lappato, Beige Lappato, Beige Concept Lappato, Grafito Lappato, Grafito Concept Lappato, Oxido Lappato, Oxido Concept Lappato. 75x75: Gris, Gris Lappato. 37x75: Gris, Gris Lappato. 60x60: Blanco, Blanco Lappato, Beige, Beige Lappato, Grafito, Grafito Lappato, Gris, Gris Lappato, Oxido, Oxido Lappato. Technical Issues: Skirting: 8x75: Blanco Lappato, Beige Lappato, Grafito Lappato, Oxido Lappato. Technical Issues: Colored Body Porcelain Base Mate Anti-freeze Rectificated Sides Destonification: Product with very High Shade Variation (V4) Traffic: High Traffic (Uso 5)
Technische specificatie
  • Unieke ref.elven_gris_pavimentos
  • ProductfamilieFloor Tiles
  • ProductgroepElven
  • TypeBouwmateriaal
  • Publicatiedatum2018-07-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKeramiek
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouwmaterialen - Tegel
  • IFC-classificatieCovering
  • UNSPSC-naamTiles and flagstones
  • UNSPSC-code301317
  • Uniclass 2015-codePr_35_93_96_19
  • Uniclass 2015-beschrijvingCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitelCeramic Tiling
  • OmniClass-nummer23-15 17 13 13 13
  • OmniClass-titelCeramic Tile Flooring
  • CSI UniFormat II-codeC30
  • CSI UniFormat II-titelINTERIOR FINISHES