Publiceer je producten
Collection Evolution colour Beige Floor Tiles
Keraben
Gearchiveerd

Collection Evolution colour Beige Floor Tiles

Cement is an essential material in industrial design. Simple, minimalist creations that defend the notions of authenticity and a bold visual identity.
Specificatie
  • Floor Tile: 60x60: Beige Natural, Gris Natural, Blanco Natural, Grafito Natural, Negro Natural, Taupe Natural. 100x50: Beige Natural, Gris Natural, Blanco Natural, Grafito Natural, Negro Natural, Taupe Natural. 75x75: Beige Natural, Beige Antislip, Gris Natural, Gris Antislip, Blanco Natural, Grafito Natural, Grafito Antislip, Negro Natural, Taupe Natural, Taupe Antislip. 37x75: Beige Natural, Beige Antislip, Gris Natural, Gris Antislip, Blanco Natural, Grafito Natural, Grafito Antislip, Negro Natural, Taupe Natural, Taupe Antislip. Skirting: 8x50: Beige Natural, Blanco Natural, Gris Natural, Grafito Natural, Negro Natural, Taupe Natural. 8x60: Beige Natural, Blanco Natural, Gris Natural, Grafito Natural, Negro Natural, Taupe Natural. 8x75: Beige Natural, Blanco Natural, Gris Natural, Grafito Natural, Negro Natural, Taupe Natural. Technical Issues: Colored Body Porcelain Base Mate Anti-freeze Rectificated Sides Destonification: Product with very High Shade Variation (V4) Traffic: High Traffic (Uso 5)
Technische specificatie
  • Unieke ref.evolution_beige_pavimentos
  • ProductfamilieFloor Tiles
  • ProductgroepEvolution
  • TypeBouwmateriaal
  • Publicatiedatum2017-09-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKeramiek
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectBouwmaterialen - Tegel
  • IFC-classificatieCovering
  • UNSPSC-naamTiles and flagstones
  • UNSPSC-code301317
  • Uniclass 2015-codePr_35_93_96_19
  • Uniclass 2015-beschrijvingCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitelCeramic Tiling
  • OmniClass-nummer23-15 17 13 13 13
  • OmniClass-titelCeramic Tile Flooring
  • CSI UniFormat II-codeC30
  • CSI UniFormat II-titelINTERIOR FINISHES