Publiceer je producten
KESSEL-Kiosk for control unit 97723 for control unit, modem, heating, beacon

KESSEL-Kiosk for control unit 97723 for control unit, modem, heating, beacon

Kiosk for control unit for control unit, modem, heating, warning beacon Height over ground level: 870 mm Notes on the set-up location: In order to prevent the control unit from overheating (> 40 degrees Celsius), a shaded installation location or a device for regulating the temperature of the interior must be installed.
Specificatie
  • • Dimensions • Width: 785 mm • Height: 1,740 mm
Technische specificatie
  • Unieke ref.97723
  • ProductfamilieOther accessory pump techn.
  • ProductgroepPump technology - Accessory
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-07
  • Editienummer1
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieObject