Publiceer je producten
Genesis LED Ceiling EGC Series Horns

Genesis LED Ceiling EGC Series Horns

Genesis LED EGC Series horns feature a sleek low-profile design and energy-efficient technology that makes them less expensive to install and operate by reducing overhead. These new appliances are designed with, energy-efficiency, and life safety in mind.

Serviceability is another area where EGC Series appliances shine. The universal room side wiring plate allows for pre-installation and electrical wiring as well as checking continuity with the included diagnostics check bar. EGC Series devices can then be easily snapped into place with the confidence of knowing the wiring is correct. The innovative under-cover diagnostic test points provide easy access to device circuit testing while mounted.

Technische specificatie
  • Unieke ref.genesis-led-ceiling-egc-series-speaker-horns
  • ProductfamilieNotification Appliances
  • ProductgroepAudible, Visual Signaling Devices
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-06-12
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBrandwerende producten - Brandbeveiliging
  • IFC-classificatieAlarm
  • ETIM-codeEG000056
  • ETIM-naamFire protection systems
  • Uniclass 2015-codePr_75_75_30_30
  • Uniclass 2015-beschrijvingFire alarm sounders
  • CSI MasterFormat 2014 Code28 31 00
  • CSI MasterFormat 2014 TitelFire Detection and Alarm
  • OmniClass-nummer23-29 31 15 13
  • OmniClass-titelAudible Fire Notification Devices Horn