Publiceer je producten
Thin Bricks / Old Amber / Imperial Size
Thin Bricks / Old Amber / Imperial Size
Thin Bricks / Old Amber / Imperial Size
Thin Bricks / Old Amber / Imperial Size
Thin Bricks / Old Amber / Imperial Size
Thin Bricks / Old Amber / Imperial Size

    Thin Bricks / Old Amber / Imperial Size

    Old Amber, presented here in Imperial Size, captivates with its exceptional beauty and unique palette. This exquisite product boasts a spectrum of hues, from burnt sienna to deep orangish-brown, embodying the warmth and vibrancy of amber. Interspersed within this array of colors are elements of dark purplish charcoal, adding a striking contrast and texture to its appearance. Notably, amber is a natural treasure, being fossilized tree resin, which adds to the allure and historical significance of this product. Old Amber’s varied tones and the natural history it carries make it a distinguished choice for those seeking to add a touch of natural elegance and timelessness to their space.

    Technische specificatie
    • Unieke ref.Old_Amber_Imperial_Size
    • ProductfamilieThin Bricks
    • ProductgroepTiles
    • TypeBouwmateriaal
    • Publicatiedatum2024-02-29
    • Editienummer1
    • Hoogte (inch)19.25
    • Breedte (inch)2
    • Diepte (inch)0.56
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Tegel
    • IFC-classificatieCovering
    • UNSPSC-naamTiles and flagstones
    • UNSPSC-code301317
    • Uniclass 2015-codePr_35_93_96_19
    • Uniclass 2015-beschrijvingCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitelCeramic Tiling
    • OmniClass-nummer23-15 15 13
    • OmniClass-titelWall Tiles
    • CSI UniFormat II-codeB2010
    • CSI UniFormat II-titelExterior Walls

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika