Publiceer je producten
Thin Bricks / Obsidian Shadow / Imperial Size
Thin Bricks / Obsidian Shadow / Imperial Size
Thin Bricks / Obsidian Shadow / Imperial Size
Thin Bricks / Obsidian Shadow / Imperial Size
Thin Bricks / Obsidian Shadow / Imperial Size

    Thin Bricks / Obsidian Shadow / Imperial Size

    Obsidian Shadow transcends the ordinary, with a metallic sheen that echoes the depths of its namesake, a dark natural glass formed by the cooling of lava.  Its surface, a canvas of deep purples, understated blue-gray, and hints of subtle maroon, evokes a sense of profound sophistication. The allure of Obsidian Shadow lies in its intricate details; a rust-like texture invites a closer examination, revealing layers of complexity and an invitation to explore the unknown. 

    Technische specificatie
    • Unieke ref.Obsidian_Shadow_Imperial_Size
    • ProductfamilieThin Bricks
    • ProductgroepTiles
    • TypeBouwmateriaal
    • Publicatiedatum2024-02-19
    • Editienummer1
    • Hoogte (inch)2
    • Breedte (inch)19.25
    • Diepte (inch)0.56
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Metselwerk
    • IFC-classificatieCovering
    • UNSPSC-naamTiles and flagstones
    • UNSPSC-code301317
    • Uniclass 2015-codePr_35_93_96_19
    • Uniclass 2015-beschrijvingCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitelCeramic Tiling
    • OmniClass-nummer23-15 15 13
    • OmniClass-titelWall Tiles
    • CSI UniFormat II-codeB2010
    • CSI UniFormat II-titelExterior Walls

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika