Publiceer je producten
Ecobac 160 PN TC
Ecobac 160 PN TC
Ecobac 160 PN TC
Ecobac 160 PN TC
Ecobac 160 PN TC
Ecobac 160 PN TC
Ecobac 160 PN TC
Ecobac 160 PN TC
Ecobac 160 PN TC

    Ecobac 160 PN TC

    CE- and NF-certified, (pneumatically-controlled or mechanically-controlled) smoke and heat exhaust vent (SHEV) with 160° opening. Designed for installation in composite, steel, or aluminium roofs. 160 PN HPA version (High aeraulic performance).
    Specificatie
    • The building’s natural smoke ventilation will be provided by Kingspan Light + Air Ecobac 160 PN and TC smoke and heat exhaust vents. These units are CE-certified according to EN-12101-2, NF-certified SHEV and compliant with the EC Machinery Directive. Performance levels meet the requirements of French regulations, including the 10,000-cycle ventilation function. The base can be coloured to match the roof. The vent opens to 160° and features a high resistance locking mechanism built into the kerb height. Multiwall polycarbonate lid with fire rating B – s1, d0 (M1) and thermofuse rated at 93°C.
    Technische specificatie
    • Unieke ref.Ecobac_160_PN_TC
    • ProductfamilieDésenfumage naturel
    • ProductgroepToiture
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-02-11
    • Editienummer1
    Gerelateerd
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectRamen - Skylights
    • IFC-classificatieWindow
    • UNSPSC-naamSkylights
    • UNSPSC-code301718
    • Uniclass 2015-codePr_30_59_72_77
    • Uniclass 2015-beschrijvingSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-titelSkylights

    Beschikbaarheid regio

    Azië Afrika Europa