Publiceer je producten
SingleUp 3015

SingleUp 3015


Triple stacker – A flexible parking solution for retrofitting. SingleUp3015 – Garage with Triple stacker made easy. SingleUp3015 is the simple and affordable way to turn one parking space into three – simply by stacking them on top of each other. The premium parking solution is installed without a pit. This means it can be adapted to the available space at any time. This means that additional parking spaces can be created in existing buildings. As is usual with dependent parking, the lower and middle parking spaces must be free to lower the platform for the third car. The system is therefore ideal for using the upper platform for long-term parking, such as classic cars, and the lower parking space for short-term parking.

Specificatie
    • For dependent parking
    • Single platform (SP) for 3 cars
    • Total height of standard type: 615 cm
    • Pit depth: no pit required
    • Vehicle dimensions: height 160 to 180 cm, length up to 500 cm
    • Usable platform width for standard type: 230 cm (upper parking level), 240 cm (middle parking level)
    • Standard design: 2,000 kg per parking space
    • Horizontal access to all parking levels
    • Retrofitting possible, depending on local conditions
    • Platform coating: StandardGrip or AluLongLife
Technische specificatie
  • Unieke ref.singleup-3015
  • ProductfamilieParker
  • ProductgroepSingleUp
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-02-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectTechniek en infrastructuur - Parkeren
  • IFC-classificatieBouwelement
  • OmniClass-nummer23-23 21 11
  • OmniClass-titelCar Parking Systems