Publiceer je producten
D150A.de Knauf Wood Beamed Ceiling System for old construction - direct install

D150A.de Knauf Wood Beamed Ceiling System for old construction - direct install

Direct cladding of the wooden beam ceiling as an old building with Knauf plates.
Specificatie
  • Fire protection from below F30 to F90, fire protection from below and from above F30 to F90
Technische specificatie
  • Unieke ref.drywall_D150A-DE_wood-beamed-ceiling-system-for-old-construction_direct-install
  • ProductfamilieCeilings_Attics-systems
  • ProductgroepCeilings-systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-11-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGips
  • Secundair materiaalAndere
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectBouw - Plafond
  • IFC-classificatiePlafond
  • UNSPSC-naamCeiling panels
  • UNSPSC-code30161602
  • Uniclass 2015-codeSs_30_25
  • Uniclass 2015-beschrijvingCeiling and soffit systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass-nummer23-15 19 15 13
  • OmniClass-titelCeiling Panels
  • CSI UniFormat II-codeC3030
  • CSI UniFormat II-titelCeiling Finishes