Publiceer je producten
D151.de Knauf Wood Beamed Ceiling System - Wood frame

D151.de Knauf Wood Beamed Ceiling System - Wood frame

The ceiling system D151.de with a wooden substructure can be executed both without and with fire protection in different planking variants. This fire protection is available in the qualities F30 and F60.
Specificatie
  • Fire protection from below F30 to F90, fire protection from below and from above F30 to F90
Technische specificatie
  • Unieke ref.drywall_D151-DE_wood-beamed-ceiling-system_wood-frame
  • ProductfamilieCeilings_Attics-systems
  • ProductgroepCeilings-systems
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-11-27
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGips
  • Secundair materiaalAndere
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectBouw - Plafond
  • IFC-classificatiePlafond
  • UNSPSC-naamCeiling panels
  • UNSPSC-code30161602
  • Uniclass 2015-codeSs_30_25
  • Uniclass 2015-beschrijvingCeiling and soffit systems
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitelCeilings
  • OmniClass-nummer23-15 19 15 13
  • OmniClass-titelCeiling Panels
  • CSI UniFormat II-codeC3030
  • CSI UniFormat II-titelCeiling Finishes