Publiceer je producten
Inspection hatch - roofing felt

Inspection hatch - roofing felt

Knut Olsson Plåt AB
+46 70 160 30 00
www.Knutolssonplat.se
info@knutolssonplat.se


The roof hatch is a complete hatch for ascent and inspection adapted for brick, shet metal and roofs with roofing felt. The construction meets the requirements according to BBR and HUSAMA.

Specificatie
  • Standard dimension: internal dimension 700 x 900 mm. Other dimensions can be ordered on request. The hatch for roof is delivered with a wodden frame 45/195 mm. Sheet metal clad roof of Plyfa 15 mm. Hot-dip galvanized false edge 0,9 mm. Complete lock for inside and outside.

    Internally mounted hinges equipped with gas springs - no external penetrations are needed. Four edging strips for the frame are included.

    - The hatch are delivered in sheet metal in a standard color.

    - Other dimensions according to the quotation.

    - Insulated hatch according to the quotation. 

Technische specificatie
  • Unieke ref.hatch-roofing-felt
  • ProductfamilieWater runoff and hatch for roof
  • ProductgroepHatch roofing felt
  • TypeBouwmateriaal
  • Publicatiedatum2021-06-22
  • Editienummer1
  • Hoogte (mm)220
  • Breedte (mm)700
  • Diepte (mm)900
Gerelateerd
  • HoofdmateriaalSheet metal
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG015580
  • ETIM-naamCovers, hatches and hoods
  • OmniClass-nummer23-17 11 27 17
  • OmniClass-titelRoof Hatches

Beschikbaarheid regio

Europa Noord Amerika