Publiceer je producten
Windward® 60" x 42" alcove whirlpool with integral apron and left-hand drain
Windward® 60" x 42" alcove whirlpool with integral apron and left-hand drain
    Kohler

    Windward® 60" x 42" alcove whirlpool with integral apron and left-hand drain

    Look forward to a private getaway in the Windward bath, which features a deep bathing area and integrated armrests for comfortable, whole-body soaks. Ready to soothe tired muscles, built-in whirlpool jets provide a strong, stimulating water massage wherever you need it. The square deck and clean lines suit a variety of bathroom designs.

    Features

    • Single-speed whirlpool offers performance and value, with 6 fully adjustable jets
    • Hydromassage flow and direction can be controlled at each jet
    • Oval basin creates a spacious bathing experience
    • Integral lumbar support and armrests offer extra comfort while bathing
    • Integral apron
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation

    Hydrotherapy

    • Whirlpool

    Material

    • Acrylic

    Installation

    • Left drain
    • Alcove

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

    Neem contact op met Kohler

    Technische specificatie
    • Unieke ref.Kohler-K-1112-LA
    • ProductfamilieBathtubs
    • ProductgroepWindward®
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-09-10
    • Editienummer1
    • Hoogte (inch)22.25
    • Breedte (inch)42
    • Diepte (inch)60
    Gerelateerd
    • HoofdmateriaalAcryl
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • ETIM-codeEC011609
    • ETIM-naamBath
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-titelBathtubs