Publiceer je producten
Archer® 72" x 36" alcove whirlpool bath with alcove, left drain
Archer® 72" x 36" alcove whirlpool bath with alcove, left drain
    Kohler

    Archer® 72" x 36" alcove whirlpool bath with alcove, left drain

    Taking its design cues from traditional Craftsman furniture, the Archer line of baths reveals beveled edges and curved bases for a clean, sophisticated style. This bath offers a low step-over height while allowing for deep, comfortable soaking. Whirlpool jets relax away the day's tension.

    Features

    • Single-speed whirlpool offers performance and value with 8 fully adjustable jets
    • Hydromassage flow and direction can be controlled at each jet
    • Comfort Depth® design offers a convenient 19" step-over height while retaining the same depth as a standard 21" bath
    • Generous length provides a spacious bathing area
    • Integral lumbar support
    • Slotted overflow allows for deep soaking
    • Integral apron
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation
    • Textured bottom surface
    • Coordinates with other products in the Archer collection

    Hydrotherapy

    • Whirlpool

    Material

    • Acrylic

    Installation

    • Left drain
    • Alcove

    Neem contact op met Kohler

    Technische specificatie
    • Unieke ref.Kohler-K-1124-LA
    • ProductfamilieBathtubs
    • ProductgroepArcher®
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-11-27
    • Editienummer1
    • Hoogte (inch)20.25
    • Breedte (inch)36
    • Diepte (inch)72
    Gerelateerd
    • HoofdmateriaalAcryl
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • ETIM-codeEC011609
    • ETIM-naamBath
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-titelBathtubs