Publiceer je producten
K-24011 Stargaze® 60-3/16" x 34-1/4" freestanding bath with fluted shroud and center drain
K-24011 Stargaze® 60-3/16" x 34-1/4" freestanding bath with fluted shroud and center drain
K-24011 Stargaze® 60-3/16" x 34-1/4" freestanding bath with fluted shroud and center drain
K-24011 Stargaze® 60-3/16" x 34-1/4" freestanding bath with fluted shroud and center drain
K-24011 Stargaze® 60-3/16" x 34-1/4" freestanding bath with fluted shroud and center drain
K-24011 Stargaze® 60-3/16" x 34-1/4" freestanding bath with fluted shroud and center drain
K-24011 Stargaze® 60-3/16" x 34-1/4" freestanding bath with fluted shroud and center drain
    Kohler

    K-24011 Stargaze® 60-3/16" x 34-1/4" freestanding bath with fluted shroud and center drain

    Create a luxurious centerpiece for your bathing area with the Stargaze freestanding bath. Made for deep soaking and relaxation, the ergonomic design provides lumbar support at both ends, so you can stretch out in full comfort. With its crisp, clean lines and fluted shroud, this versatile bath complements a wide range of bathroom styles and offers easy three-step installation.

    Features

    • Freestanding design creates a striking focal point in your bathing area.
    • Sloped lumbar support on both ends.
    • 18-inch bathing depth offers a deep soaking experience.
    • Wide deck along one side simplifies installation and provides support for getting in and out of bath.
    • Fluted shroud.
    • Textured bottom surface.
    • Center drain.

    Material

    • Acrylic

    Installation

    • Freestanding

    Neem contact op met Kohler

    Technische specificatie
    • Unieke ref.Kohler-K-24011
    • ProductfamilieBathtubs
    • ProductgroepStargaze®
    • TypeObject (enkelvoudig object)
    • Publicatiedatum1983-07-07
    • Editienummer1
    • Hoogte (inch)25
    • Breedte (inch)34.25
    • Diepte (inch)60.25
    Gerelateerd
    • HoofdmateriaalAcryl
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-titelBathtubs