Publiceer je producten
Border® ReadyLatch® Quiet-Close™ elongated toilet seat with antimicrobial agent
Border® ReadyLatch® Quiet-Close™ elongated toilet seat with antimicrobial agent
    Kohler

    Border® ReadyLatch® Quiet-Close™ elongated toilet seat with antimicrobial agent

    Designed to fit most elongated toilets, the Border antimicrobial toilet seat combines subtle styling with innovative technology. The new ReadyLatch hinge system brings enhanced robustness and seat security while providing the ability to easily remove the seat for cleaning. Unique Grip-Tight installation hardware and bumpers hold the seat firmly in place to prevent shifting, and Quiet-Close prevents the seat from slamming.

    Features

    • Grip-Tight installation hardware makes it easy to fasten the seat – everything is done from above the bowl
    • ReadyLatch® hinge provides a positive lock/unlock latch to securely hold seat in position, yet seat easily removes for cleaning or adjusting fit
    • Grip-Tight bumpers hold seat firmly in place
    • Quiet-Close™ elongated lid and seat prevents slamming
    • Elongated closed-front seat
    • Contoured seat for user comfort
    • Antimicrobial agent inhibits growth of odor-causing bacteria, mold, and mildew. This product does not protect users against bacteria, viruses, or other disease organisms. Always clean and wash this product thoroughly before and after each use
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

    Material

    • Plastic construction

    Neem contact op met Kohler

    Technische specificatie
    • Unieke ref.Kohler-K-24495-A
    • ProductfamilieToilet Seats
    • ProductgroepBorder®
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-02
    • Editienummer1
    • Hoogte (inch)2.05
    • Breedte (inch)14.18
    • Diepte (inch)19.73
    Gerelateerd
    • HoofdmateriaalPlastic
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Toiletbril
    • ETIM-codeEC011196
    • ETIM-naamToilet seat
    • Uniclass 2015-codePr_40_20_93_95
    • Uniclass 2015-beschrijvingWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitelToilet Accessories
    • OmniClass-nummer23-31 19 19 17
    • OmniClass-titelWater Closet Seats