Publiceer je producten
Tea-for-Two® 66" x 36" drop-in/undermount whirlpool bath
Kohler

Tea-for-Two® 66" x 36" drop-in/undermount whirlpool bath

Experience massaging bliss in this luxury whirlpool bath spacious enough for two. The water jets can be individually adjusted to suit each bather's preferences for direction and intensity, while the supportive design with molded armrests embraces you in comfort. With multiple pump location options, this versatile home spa suits a range of bathing spaces.

Features

  • Six Proflex® hydromassage jets can be individually adjusted for water flow and direction
  • Built-in heater
  • Spacious design accommodates up to two bathers
  • Integral lumbar support
  • Multiple pump location options give you more choices for installation and access
  • Textured bottom surface
  • Single-speed whirlpool offers performance and value, with 6 fully adjustable jets

Material

  • KOHLER® enameled cast iron

Installation

  • Drop-in or undermount
  • Reversible drain
  • 120 V electrical requirement allows for easy installation with standard outlet
  • Requires two dedicated circuits

Neem contact op met Kohler

Technische specificatie
  • Unieke ref.Kohler-K-856-JHE
  • ProductfamilieBathtubs
  • ProductgroepTea-for-Two®
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-07-05
  • Editienummer1
  • Hoogte (inch)24
  • Breedte (inch)66
  • Diepte (inch)36
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Bad & Spa's
  • ETIM-codeEC011609
  • ETIM-naamBath
  • Uniclass 2015-codePr_40_20_06_08
  • Uniclass 2015-beschrijvingBaths
  • CSI MasterFormat 2014 Code22 42 19
  • CSI MasterFormat 2014 TitelCommercial Bathtubs
  • OmniClass-nummer23-31 15 00
  • OmniClass-titelBathtubs