Publiceer je producten
K-97502 Avid® Vertical toilet paper holder
Kohler

K-97502 Avid® Vertical toilet paper holder

Avid™ is the quintessential expression of today’s modern aesthetic movement. The contrast between fluid blends and sharp lines exudes sophistication and refinement. Its subtle and sensual curves invite touch, while its precise geometry gives a sense of control and precision. Avid™ provides warmth and magnetism to any modern contemporary bathroom. True to its origins in design minimalism, Avid™ revives a pure way to connect with the eye and the hand.

FEATURES

  • Vertical holder makes changing toilet tissue quick and simple.
  • Coordinates with other products in the Avid collection.

Material

  • Premium metal construction for durability and reliability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Installation hardware included.

Neem contact op met Kohler

Technische specificatie
  • Unieke ref.Kohler-K-97502
  • ProductfamilieAccessories
  • ProductgroepAvid®
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-31
  • Editienummer1
  • Hoogte (inch)5.75
  • Breedte (inch)1.81
  • Diepte (inch)5.06
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Toilettoebehoren
  • Uniclass 2015-codePr_40_70_22_90
  • Uniclass 2015-beschrijvingToilet paper dispensers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitelToilet Accessories
  • OmniClass-nummer23-31 25 21
  • OmniClass-titelToilet Paper Dispensers