Publiceer je producten
Desette™ 24" towel bar
Kohler

Desette™ 24" towel bar

Soft curves and smooth surfaces turn your bathroom into a warm, relaxing place. The Desette towel bar complements a wide range of bathroom designs and coordinates with other products in the Desette bathroom collection. With KOHLER®, it’s easy to find the design solution that’s right for you.

Features

  • 24" (610 mm) bar
  • Coordinates with other products in the Desette collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required
  • Installation template and tools included

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Neem contact op met Kohler

Technische specificatie
  • Unieke ref.Kohler-K-R29187
  • ProductfamilieTowel Bars
  • ProductgroepDesette™
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-15
  • Editienummer1
  • Hoogte (inch)2
  • Breedte (inch)3.12
  • Diepte (inch)26
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires
  • ETIM-codeEG017210
  • ETIM-naamBathroom and washroom accessories/fittings
  • Uniclass 2015-codePr_40_20_76_90
  • Uniclass 2015-beschrijvingTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
  • OmniClass-nummer23-31 25 25
  • OmniClass-titelTowel Bars