Publiceer je producten
Garden Seesaw M186
KOMPAN

Garden Seesaw M186

Colorful bees and cute shapes rocking motivate children to join in play, rocking together. The spacious design and sturdy back and foot support allow for many children of all abilities to play together. The risk seekers can stand on the middle platform securely, sensing the movement of the others. The spacious platform also allows for socializing and children lying or sitting. There is room enough for care givers, too. The seats at the end are big enough for older children as well as adults. The fun thrill of rocking, individually, in small or in big groups, will make children return for more. Rocking on the home seesaw trains the children's muscles and motor skills, their balance and coordination. The spaciousness of the seesaw supports development of social-emotional skills, such as cooperation, consideration and turn-taking. Toddlers experience cause-and effect understanding.
Technische specificatie
  • Unieke ref.garden-seesaw-m186
  • ProductfamilieClassic Freestanding Play Equipment
  • ProductgroepMoments
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-03-04
  • Editienummer1
  • Hoogte (inch)43
  • Breedte (inch)129
  • Diepte (inch)43
Gerelateerd
  • HoofdmateriaalPolyethyleen
  • Secundair materiaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectTuinaanleg - Buitenmeubels
  • Uniclass 2015-codeSL_40_05_61
  • Uniclass 2015-beschrijvingOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitelPlay Field Equipment and Structures
  • OmniClass-nummer23-21 29 19
  • OmniClass-titelRecreational Equipment