Publiceer je producten
Water Tap Sand & Water Play M59305
KOMPAN

Water Tap Sand & Water Play M59305

The water tap is a fantastic play invitation. With its unique universal de-sign it attracts all children in play again and again. The yellow tap only pours water when pushed. When the child lets go of it, the water stops running. It is put at a height where everyone can reach it. Streaming water holds an eternal attraction to children. When merged with sand, the play experience gets magic. Pushing the tap and feeling the sensation of water streaming will stimulate children's thinking skills and their understanding of cause and effect. Furthermore, the tactile Stimulation is intense. Merging water with sand will inspire hours of creative play, shaping and building sand, getting to know the changing characteristics of sand when it is dry and when it is wet and can be shaped.
Technische specificatie
  • Unieke ref.water-tap-sand-water-play-m59305
  • ProductfamilieClassic Freestanding Play Equipment
  • ProductgroepMoments
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-03-04
  • Editienummer1
  • Hoogte (inch)42
  • Breedte (inch)7
  • Diepte (inch)11
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalPolyethyleen
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectTuinaanleg - Buitenmeubels
  • Uniclass 2015-codeSL_40_05_61
  • Uniclass 2015-beschrijvingOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitelPlay Field Equipment and Structures
  • OmniClass-nummer23-21 29 19
  • OmniClass-titelRecreational Equipment