Publiceer je producten
Bijou LED Wall Mirror
Bijou LED Wall Mirror
Bijou LED Wall Mirror
Bijou LED Wall Mirror
Bijou LED Wall Mirror
Bijou LED Wall Mirror

    Bijou LED Wall Mirror

    4.0 van de 5 sterren4.0(6 reviews)

    • Bijou is a compact LED Mirror perfect for the Urban bathroom.


    • Cheerful, Graceful Styling for Your Bathroom
    • The lighted mirror has chic, tasteful lines that add to the luxury of marble and porcelain countertops and blend well with any vanity sink.
    • Daylight illumination from the mirror provides sunny brightness throughout your room.
    • The 15 x 20-inch modern yet classic LED mirror that you can hang the horizontally or vertically
    • You can turn the LED mirror on and off with its fingertip-touch sensor.
    Technische specificatie
    • Unieke ref.bijou-mirror
    • ProductfamilieLED Mirrors
    • ProductgroepBijou
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-24
    • Editienummer1
    • Hoogte (inch)20
    • Breedte (inch)15
    • Diepte (inch)1.5
    Gerelateerd
    • HoofdmateriaalMirror Glass
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inChina
    • Nettogewicht (lbs)8
    Classificatie
    • Categorie BIMobjectSanitair - Spiegels
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC010550
    • ETIM-naamMirror
    • Uniclass 2015-codePr_25_71_53_06
    • Uniclass 2015-beschrijvingBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-titelMirrors
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS

    Beschikbaarheid regio

    Noord Amerika
    Verenigde Staten

    Soortgelijke producten

    4.5 van de 5 sterren 4.5 (70)
    4.6 van de 5 sterren 4.6 (26)
    3.9 van de 5 sterren 3.9 (11)
    4.8 van de 5 sterren 4.8 (34)