Publiceer je producten
cabinet with 1 extra tall drawer, 1 tall drawer, 1 internal drawer, M-GL111
Kvänum

cabinet with 1 extra tall drawer, 1 tall drawer, 1 internal drawer, M-GL111

Kitchen cabinet with 1 extra tall drawer, 1 tall drawer, 1 internal drawer
Specificatie
  • Inside drawer made of solid oak Available in 490, 640, 940 mm width and 400, 625 mm depth
Technische specificatie
  • Unieke ref.Module-base-unit-GL111
  • ProductfamilieModule
  • ProductgroepBase unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-02-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectKeuken - Keukenkasten
  • IFC-classificatieFurnishing Element
  • Uniclass 2015-codePr_60_65_94_45
  • Uniclass 2015-beschrijvingKitchen canopies
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitelKitchen Casework
  • OmniClass-nummer23-21 19 15 33 11
  • OmniClass-titelResidential Kitchen Specialty Casework