Publiceer je producten
HEAVY-DUTY URINAL HDTX538RS
HEAVY-DUTY URINAL HDTX538RS

    HEAVY-DUTY URINAL HDTX538RS

    Single urinal, hidden mounting with stainless steel rods through wall (service room behind needed), stainless steel, surface satin finished, material thickness 1.2 mm, oval bowl, hidden horizontal outlet towards wall, mounting and fixing conform to EN80, hidden screws, incl. wall fixing bolts. 4 liter flush. With stainless steel spreader 1/2", hidden mounting with stainless steel rods through wall and ring sensor.

    Dimensions 313 x 732 x 341 mm (W x H x D)

    Specificatie
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      341.00 mm
      Overall height      732.00 mm
      Overall width      313.00 mm
      Type of mounting      Wall mounting
      Type of waste kit      Perforated waste
      Outlet size      DN 50
      Inlet size      G 1/2 B
      Type of flushing      Water flushed
      Type of urinal      Single urinal
      Water inlet      Concealed
      Water outlet      Concealed

    Technische specificatie
    • Unieke ref.2000103385
    • ProductfamiliePrison units
    • ProductgroepSingle urinals
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-06-04
    • Editienummer1
    • Hoogte (mm)732
    • Breedte (mm)313
    • Diepte (mm)341
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)9.5
    Classificatie
    • Categorie BIMobjectSanitair - Urinoirs
    • Uniclass 2015-codePr_40_20_93_82
    • Uniclass 2015-beschrijvingWall-hung urinals

    Beschikbaarheid regio

    Azië Europa Oceanië Noord Amerika Afrika