Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

Planum H-Selection Galaxy

Unieke ref.: planum-galaxy-TIYK
Fabrikant: La Escandella
Product familie: Klinker Roof Tile
Product groep: Flat Roof Tile
Breedte (mm): 280
Hoogte (mm): 444
Publicatiedatum: 2019-01-31
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (7)
Traditional elegance with a cutting-edge design. Our most requested tile due to its size, strength and lightness.
Tradition made modern. The PLANUM roof tile combines traditional materials with the most innovative projects. Stylish and versatile, it has become a favorite of architects for its size, strength and lightness.
Always considering the installation and cost reduction, its design and size provide aesthetic and functional solutions hard to find with other tiles. All this, combined with an attractive color palette, makes the PLANUM roof tile one of the most requested tiles by professionals.
Subject to the strictest aesthetic and functional parameters, its size brings many advantages both in design and installation. Its lightness and variable pitch involve in-situ benefits that are hard to beat. Its interlocking system ensures excellent water tightness, and its drainage system on the left side helps drain the rain water away from the assembled joints, thus achieving an impressive safety and tightness.
H-Selection is the result of applying modern manufacturing processes in H-Cassette to a selection of our products, endowing them with numerous functional and aesthetic advantages and benefits.
With the H-Selection range advantages:
Excellent flatness. Individual curing of each tile thanks to support in H. Excellent flatness with no contact points.
High definition on each piece. It provides a perfect definition on each piece, made with gypsum moulds, providing a much finer texture.
Low absorption. Higher resistance to ice and mould formation.
Lifetime warranty. Our 100 years of warranty ensure your peace of mind and demonstrate the quality of our manufacturing process.


Primair materiaal: Ceramics
Secundair materiaal:
Ontworpen in : Spain
Vervaardigd in : Spain
Netto gewicht (kg): 3.5

BIMobject categorie: Bouw - Dak
IFC classificatie: Roof
UNSPSC naam: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code : L521
Uniclass 1.4 Beschrijving: Roof tiles and slates
Uniclass 2.0 Code : EE-20-10
Uniclass 2.0 Beschrijving: Roofs
Uniclass 2015 Code : EF_30_10
Uniclass 2015 Beschrijving: Roofs
NBS Reference Code : 20-10
NBS Reference Beschrijving: Roofs
CSI MasterFormat 2014 Code: 07 32 14
CSI MasterFormat 2014 Title: Ceramic and Porcelain Roof Tiles
OmniClass nummer: 23-13 39 17 21
OmniClass Titel: Ceramic Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
Dit product is beschikbaar in :
Africa
  • Algeria
  • Angola
  • Benin
  • Cape Verde
  • Côte d'Ivoire
  • Equatorial Guinea
  • Gabon
  • Ghana
  • Guinea-Bissau
  • Liberia
  • Libya
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Republic of the Congo
  • Senegal
  • South Africa
  • Sudan
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Thailand
  • Turkmenistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Costa Rica
  • El Salvador
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Panama
  • The Bahamas
  • United States
Oceania
  • Australia
  • New Zealand
  • Samoa
South America
  • Argentina
  • Brazil
  • Chile
  • Uruguay

BIMobject SEEK Properties

Construction - Roof

Naam Waarde
Colour Galaxy
Covering Type Interlocking roof tile
Decking Type Pitched roof
Height 32 mm
Length 444
Material Clay
Width 280 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Length 444
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Colour Galaxy
Material Clay

BIMobject®