Publiceer je producten
High-Efficiency FT Series Wall Heat Only

High-Efficiency FT Series Wall Heat Only

The FT Series advanced fire tube heat exchanger uses the latest technology in fire tube construction with a corrosion-resistant stainless steel design, resulting in quick heating response, ultra high efficiency & years of reliable service in this power-packed wall-hung boiler.

This design greatly reduces heating bills when compared to older, low-efficient boilers - up to 20% lower! Potentially saves thousands of dollars in heating bills over the life of the boiler.

Specificatie
  • Comfort | Reliability | Peace of Mind

    Modulates with up to 10:1 turndown to reduce energy use

    Durable, stainless steel fire tube heat exchanger for long life and superior heating performance

    Environmentally friendly, ultra high 95% AFUE efficiency

    Long life, high performance blower offers reliable, quiet operation

    Left side access panel to help get to hard to reach components

    Laars Advanced Control System

    • Quick set-up control functions
    • Outdoor Reset, to maximize efficiency
    • Conformal coating encapsulates control board protecting it from moisture
    • Anti-freezing control
    • Cascade up to 20 heating only units
Technische specificatie
  • Unieke ref.ft-series-wall-heat-only
  • ProductfamilieCondensing Boilers
  • ProductgroepFT Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Ketels
  • IFC-classificatieKetel
  • ETIM-codeEG015210
  • ETIM-naamBoilers and heaters
  • Uniclass 2015-codePr_60_60_08
  • Uniclass 2015-beschrijvingBoilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitelCondensing Boilers
  • OmniClass-nummer23-33 11 13
  • OmniClass-titelCondensing Boilers