Publiceer je producten
Label HB-Hermetically Sealing Sliding Door
Label HB-Hermetically Sealing Sliding Door
Label HB-Hermetically Sealing Sliding Door
Label HB-Hermetically Sealing Sliding Door
Label HB-Hermetically Sealing Sliding Door
Label HB-Hermetically Sealing Sliding Door
    Label

    Label HB-Hermetically Sealing Sliding Door

    4.3 van de 5 sterren4.3(12 reviews)

    The single slide hermetic doors moves horizontally and, when nearly closed, automatically manages its lowering and translation towards both the wall and the floor, thereby guaranteeing a hermetic seal through the compression of special rubber sealing strips on the four sides of the door.

    Specificatie
    • Automatic hermetically sealing sliding door - 1 leaf

      Door Type:

      __ HB-SAITE1 Panel Stainless Steel

      __ HB-SALTE1 Panel HPL

      Dimensions:

      Opening Width LV:____ (mm)

      Opening Height HV:____ (mm)

      Opening:

      __Right Opening

      __Left Opening

      composed of:

      • ETH/E (ETH/E-HW) automation with brushless motor:
        • Automation on 125 mm transom made of aluminium alloy and side caps in ABS
        • mm 135(d) x180(h) aluminium alloy inspection cover assembly
        • Fastened on a load-bearing structure with an aluminium alloy slideway rail mounted on a sound-dampening polyzene guide.
        • Brushless 24Vdc motor with built-in encoder
        • The movement is driven by a rubber antistatic timing belt with Kevlar sides.
        • Three leaf support trolleys with anti-derailment device for ETH/E model (up to 150kg)
        • Four leaf support trolleys with anti-derailment device for ETH/E-HW model (up to 250kg)
        • Control unit with self-learning microprocessor and automatic management of safety procedures (anti-crushing,direction reversal, low-speed safety movement)
      • Leaf panel complete with dedicated frames and gaskets
      • Aluminium covering unit
      • Digital selector
      • Safety sensors (Qty. 2)


      Optional items to be ordered separately

      • Wall frame
      • Vision panel
      • Manual and electric blinds
      • Handle for Sliding Door
      • Pulse devices
      • Emergency opening batteries
      • Lead foils
      • Bands
      • Covering unit cladding

      The complete doorset is in compliment with the European Standard EN16005 about safety in use in power-operated pedestrian doors.

      Please consult LABEL Automatic Door Solution technical literature for further details.

    Technische specificatie
    • Unieke ref.label-hb-hermetically-sealing-sliding-door
    • ProductfamilieAutomatic Sliding Doors
    • ProductgroepHospital Sliding Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-06-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalRoestvrij staal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectDeuren - Schuifdeur
    • IFC-classificatiedeur
    • UNSPSC-naamAutomatic doors
    • UNSPSC-code30171510
    • Uniclass 2015-codeSs_25_30_20_77
    • Uniclass 2015-beschrijvingSliding doorset systems
    • CSI MasterFormat 2014 Code08 16 73
    • CSI MasterFormat 2014 TitelSliding Composite Doors
    • OmniClass-nummer23-17 11 00
    • OmniClass-titelDoors
    • CSI UniFormat II-codeC1020
    • CSI UniFormat II-titelInterior Doors