Publiceer je producten
LAMILUX Glass Skylight FE 3°
LAMILUX Glass Skylight FE 3°
LAMILUX Glass Skylight FE 3°
    LAMILUX

    LAMILUX Glass Skylight FE 3°

    3.6 van de 5 sterren3.6(12 reviews)

    The Glass Skylight FE3° - The newly developed LAMILUX Glass Skylight FE. This non-inclined version already won numerous design awards like the German Design Award, the Red Dot Award or two Plus X awards. The skylight version with 3° inclination now improves the functionality of the glass skylight even more.

    Because of the new development of the LAMILUX Glass Skylight FE FE3° benefit Architects, builders and end users  from an innovative frame profile and well-elaborated design features with multiple additional benefits:

    • Aesthetic, classic and simple design language
    • Homogeneous appearance due to non-visible fasteners and integrated components
    • Unobstructed drainage of rainwater also on not inclined roofs due to stepless "structural glazing" design
    • Individual variety due to extended size range, various glazing variants and versatile drive options
    • Complete construction without thermal bridges
    • Long durability; designed for use for 50 years
    • Outstanding air impermeability as Class 4 - EN 12207
    • Maximum driving rain tightness according to EN 12208 class E 1950
    • Highest resistance to wind load  - Class C5 according to EN 12210
    • Optimised sound insulation and minimised rain noise due to special glazing (Rw = 38 dB)
    • Complemented by the wide range of LAMILUX services and consulting support
    Technische specificatie
    • Unieke ref.Lamilux_FE3
    • ProductfamilieDaylight element
    • ProductgroepFlat roof window
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-03-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Secundair materiaalAluminium
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectRamen - Skylights
    • IFC-classificatieWindow
    • ETIM-codeEC003112
    • ETIM-naamSkylight
    • UNSPSC-naamRoofing accessories
    • UNSPSC-code301516
    • Uniclass 2015-codePr_30_59_98_03
    • Uniclass 2015-beschrijvingAluminium frame roof window units
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 15
    • OmniClass-titelMetal Framed Skylights
    • CSI UniFormat II-codeB3020
    • CSI UniFormat II-titelRoof Openings

    Beschikbaarheid regio

    Europa Oceanië Azië Noord Amerika