Publiceer je producten
Screen and Louver, Modular, L-RFA-145-T1 AIRBLADE with frame
Screen and Louver, Modular, L-RFA-145-T1 AIRBLADE with frame

    Screen and Louver, Modular, L-RFA-145-T1 AIRBLADE with frame

    The L-RFA145 is a Modular Horizontal Screen and Louver for ventilation. It has a unique blade profile designed for a high free area. It is made from AA6063T5 extruded aluminum blades with 1.1mm thickness, and frame made of galvanized steel or aluminum.

    Specificatie
    • TYPE

      Blade spacingMaximum Factory Assembly Module Size

      Width x Height

      Approximate Shipping Weight
      Type A

      2 3/8” (60mm)

      118 1/8” x 117 1/4” (3000x2980mm)

      18 Kg per m2

      Type B

      4 11/32” (110mm)

      118 1/8” x 117 5/8” (3000x2990mm)

      10 Kg per m2

      Type C5 29/32” (150mm)118 1/8” x 118 1/2” (3000x3011mm)8 Kg per m2

      Frame Material:
      Galvanized Steel (Default)
      Aluminum (Optional)

      Finish: Electrostatic powder coating White RAL9003 or Laminaire special grey.

    Technische specificatie
    • Unieke ref.L-RFA-145
    • ProductfamilieScreens and Louvers
    • ProductgroepScreens and Louvers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-06
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalExtruded Aluminum
    • Secundair materiaalGegalvaniseerd staal
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectBouw - Shading Systems
    • IFC-classificatieObject
    • UNSPSC-naamLouvers
    • UNSPSC-code30161901
    • Uniclass 2015-codePr_30_59_48
    • Uniclass 2015-beschrijvingLouvres and components
    • CSI MasterFormat 2014 Code08 91 00
    • CSI MasterFormat 2014 TitelLouvers
    • OmniClass-nummer23-17 21 11 15
    • OmniClass-titelExterior Louvers and Grilles
    • CSI UniFormat II-codeB20
    • CSI UniFormat II-titelEXTERIOR CLOSURE

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika