Publiceer je producten
Return Grille L-RA-P
Return Grille L-RA-P
Return Grille L-RA-P

    Return Grille L-RA-P

    The L-RA-P Round Perforation Grille

    Specificatie
      • Ventilation grille with aluminum frame and round perforated sheet, electrostatic powder coated.
      • The powder coating prevents oxidation or deterioration of the paint over time.
      • Its architectural and lightweight design allows it to be a suitable option for passive or forced ventilation in any type of ceiling.
      • Sheet with round perforations of 5 mm diameter.
      • It can be used for injection or extraction of air in any type of enclosure, whether residential or institutional.
      • The measurement is Width by Height (A X B).
    Technische specificatie
    • Unieke ref.L-RA-P
    • ProductfamilieReturn Grilles
    • ProductgroepReturn Grilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalExtruded Aluminum
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • UNSPSC-naamAir diffusers
    • UNSPSC-code40101505
    • Uniclass 2015-codePr_30_59_94
    • Uniclass 2015-beschrijvingVentilation grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 13
    • OmniClass-titelReturn Air Grilles
    • CSI UniFormat II-codeD30
    • CSI UniFormat II-titelHVAC

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika