Publiceer je producten
Campus Chair
Campus Chair

    Campus Chair

    4.5 van de 5 sterren4.5(6 reviews)
    The Campus chair was launched in 1992 and became an instant success. The design brief was clear: create a functional affordable volume chair for the international contract market. The response was Campus.
    Technische specificatie
    • Unieke ref.Campus1
    • ProductfamilieChairs and Armchairs
    • ProductgroepCampus
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-01-29
    • Editienummer1
    • Hoogte (mm)760
    • Breedte (mm)470
    • Diepte (mm)490
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalMetaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)4.8
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitelFurniture
    • OmniClass-nummer23-21 23 13 11
    • OmniClass-titelResidential Chairs
    • CSI UniFormat II-codeE2020
    • CSI UniFormat II-titelMovable Furnishings